??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23400.0105 Fulcrum Pins
HELP_VARIABLE
Company
Halder
Description
EH 23400. - Fulcrum Pins
Bill of material
23400.0105 Fulcrum Pins
BESTNR
Ref. No.
23400.0105
D1
f8
10 mm
L1
-0.5
29 mm
D2
17.0 mm
L2
35 mm
GEW
Weight
24 g
Embedded user actions